A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Passenger cars gearbox bearings
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 20 mm |
| External diameter 1 (Gearbox) | 56 mm |
| Weight | 0,204 kg |
| Gearbox code | PCY (MT) |
| Internal diameter n°1 (Gearbox) | 34 mm |