A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- HL-8E-NK36X62X18-1
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 18 mm |
| External diameter 1 (Gearbox) | 62 mm |
| Weight | 0,215 kg |
| Internal diameter n°1 (Gearbox) | 36 mm |
| Gearbox code | PTC (AT) |