The accessory kit AS-SCHP is used with the SCHP hydraulic pullers to remove bearing rings, as a bearing puller.
Documentation
Product information
| TECHNICAL DATA | |
|---|---|
| Capacity | 12000 kg |
| Max range | 325 mm |
| Min shaft diameter | 80 mm |
| Max shaft diameter | 225 mm |
| Mass | 22 kg |