These rugged Tri Section Pulling Plates offer a wide range of adjustments and are available in four dimensions. They can hold parts with diameters from 26 mm to 495 mm. They should be used in conjunction with the three-arm pullers in the SNR range according to the corresponding size and power.
Documentation
Product information
| TECHNICAL DATA | |
|---|---|
| Capacity | 12000 kg |
| Min shaft diameter | 90 mm |
| Max shaft diameter | 340 mm |
| Mass | 16,5 kg |