These specially selected feeler gauges are available in lengths of 100,150 and 300 mm. They comprise 17 high-precision gauges from 0.02 to 0.50 mm. Each feeler gauge comes with spares for the five finest gauges.
Documentation
Product information
| TECHNICAL DATA | |
|---|---|
| Length | 150 mm |
| Min measurement | 0,02 mm |
| Max measurement | 0,5 mm |
| Mass | 0,085 kg |