Hook spanners are especially suited to tightening and loosening KM and KML locknuts and B, BR and BP nuts. The SNR range of articulated hook spanners is available in five dimensions for KM nuts in sizes from KM 0 to KM 28.
Documentation
Product information
| TECHNICAL DATA | |
|---|---|
| Min retaining nut diameter | 50 mm |
| Max retaining nut diameter | 80 mm |
| Type of nuts | KM, KML, B, BR, BP |
| Material | Acier au chrome vanadium, forgé, trempé. Finition chrome satiné |