
The SNR mounting kit contains all the parts needed for cold-mounting components without causing any damage. The kit contains:
- 33 impact rings (corresponding to over 400 bearing dimensions). The dimensions corresponding to the bearing according to ISO are engraved on each ring, for bores from 10 mm to 50 mm and outside diameters from 26 to 100 mm.
- Three rugged aluminium mounting sleeves to which the impact rings are fixed.
- One dead-blow mallet for maximising the impact force.
Documentation
Product information
| TECHNICAL DATA | |
|---|---|
| Length | 430 mm |
| Width | 320 mm |
| Height | 100 mm |
| Min bearing bore diameter | 10 mm |
| Max bearing bore diameter | 50 mm |
| Min bearing outer diameter | 26 mm |
| Max bearing outer diameter | 110 mm |
| Mass | 4,8 kg |