
New
Documentation
Product information
| TECHNICAL DATA | |
|---|---|
| Mass | 2,6 kg |
| Longueur | 10000 mm |
| Operating temperature max. | 180 °C |
| Diamètre câble | 12 mm |
| Diamètre d enroulement mini | 90 mm |
| Compatible heater | MFH G2 3.5kW |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

| TECHNICAL DATA | |
|---|---|
| Mass | 2,6 kg |
| Longueur | 10000 mm |
| Operating temperature max. | 180 °C |
| Diamètre câble | 12 mm |
| Diamètre d enroulement mini | 90 mm |
| Compatible heater | MFH G2 3.5kW |