NTN offers five articulated spanners with removable pins, which are especially suitable for TB, TBR, TBP and TBPR precision nuts.
Documentation
Product information
| TECHNICAL DATA | |
|---|---|
| Min retaining nut diameter | 35 mm |
| Max retaining nut diameter | 50 mm |
| Type of nuts | TB, TBR, TBP, TBPR |
| Material | Acier au chrome vanadium, forgé, trempé. Finition chrome satiné |