Log in
To add this product to your basketDownloads
- Detailed technical sheet
TECHNICAL DATA | |
---|---|
Length | 84 mm |
Width | 63 mm |
Height | 37 mm |
Permissible pressure | 700 bar |
Connection thread | 1/4" NPTF |
Downloads
TECHNICAL DATA | |
---|---|
Length | 84 mm |
Width | 63 mm |
Height | 37 mm |
Permissible pressure | 700 bar |
Connection thread | 1/4" NPTF |