• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Low Frequency Heaters

TOOL SMART TEMP XXL / induction heater - SNR

TOOL SMART TEMP XXL / induction heater

NTN offers an innovative range of Induction heaters called SmartTEMP. It allows a unique heating management, suitable for all parts, even the most sensitive ones such as sprockets and specific bearings. Efficient and easy to use, they can heat bearings or any other mechanical parts of the same weight. These devices are designed for professional use and are suitable for both maintenance services and production lines:

  • Smart: 4 dedicated heating modes: Temperature (one sensor), Ramp, Temperature (two sensors), Timer; adapted to each part and applications;
  • High performance: 30% savings in heating time compared to standard devices and a significant reduction in energy consumption;
  • Easy to use: a touch screen informs the user in real time and can be used to save heating data.

Choose your SmartTEMP device according to the weight, dimensions and senstivity of the parts to be heated, the temperature required and the available electric power and voltage.

Documentation

Product information

TECHNICAL DATA
Length1080 mm
Width500 mm
Height1350 mm
Min bearing bore diameter40 mm
Max bearing outer diameter1500 mm
Max power input25,2 kVA
Max voltage400 V
Max current63 A
Frequency50 Hz
Max temperature setup240 °C
Temperature holding at the end of cycleOui/Yes
DemagnetizationYes
Max part weight800 kg
Max width485 mm
Mass280 kg