
Yokes are essential components for your induction heater. In addition to the standard yoke(s) supplied with each heater, other yokes are also available in different cross-sections. Yoke extensions are also available depending on the SmartTEMP models. The SmartTEMP XXL and XXXL yokes can be handled with a lifting device.
Documentation
Product information
| TECHNICAL DATA | |
|---|---|
| Length | 200 mm |
| Width | 14 mm |
| Height | 14 mm |
| Min bearing bore diameter | 20 mm |
| Compatible heater | SMARTTEMP S |
| Mass | 0,3 kg |