• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Insert bearings

UC210-31G2T04 - SNR

UC210-31G2T04

Spherical outer diameter, fixing by socket set screw, seal with slinger, for low-temp. applications

Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
B - Width of Inner Ring51,6 mm
C - Width of Outer Ring23 mm
C1 - Distance center of OR to center of lubrication zone6,5 mm
d - Shaft diameter49,213 mm
D - Outer diameter of OR90 mm
G - Set screw size3/8-24UNF
m - Distance to set screw9 mm
r - Radius Inner Ring1.1
S - Distance front side/bearing centre19 mm
f0 - Factor14.4
SW - Wrench size4,763 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating35,1 kN
C0 - Static load rating23,2 kN
Operating temperature min.-40 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,82 kg
Recommended tightening torque for set screw16,8 N-m
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)4,093 Hz
BPFI - Over rolling frequency on inner (60 rpm)5,907 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,33 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,665 Hz
FTF - Rotational frequency - cage (60 rpm)0,409 Hz