Spherical outer diameter, fixing by socket set screw, seal with slinger
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 65,1 mm |
C - Width of Outer Ring | 28 mm |
C1 - Distance center of OR to center of lubrication zone | 8 mm |
d - Shaft diameter | 63,5 mm |
D - Outer diameter of OR | 120 mm |
G - Set screw size | 3/8-24UNF |
m - Distance to set screw | 12 mm |
r - Radius Inner Ring | 1.5 |
S - Distance front side/bearing centre | 25,4 mm |
f0 - Factor | 14.4 |
SW - Wrench size | 4,763 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 57,2 kN |
C0 - Static load rating | 40 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 1,94 kg |
Recommended tightening torque for set screw | 16,8 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 4,099 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 5,901 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,41 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 5,369 Hz |