Spherical outer diameter, fixing by socket set screw, triple lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 65,1 mm |
C - Width of Outer Ring | 28 mm |
C1 - Distance center of OR to center of lubrication zone | 8 mm |
d - Shaft diameter | 63,5 mm |
D - Outer diameter of OR | 120 mm |
G - Set screw size | 3/8-24UNF |
m - Distance to set screw | 12 mm |
r - Radius Inner Ring | 1.5 |
S - Distance front side/bearing centre | 25,4 mm |
f0 - Factor | 14.4 |
SW - Wrench size | 4,763 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 57,2 kN |
C0 - Static load rating | 40 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 1,94 kg |
Recommended tightening torque for set screw | 16,8 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 4,099 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 5,901 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,369 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,685 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,41 Hz |