Spherical outer diameter, fixing by socket set screw, triple lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 43 mm |
C - Width of Outer Ring | 24 mm |
C1 - Distance center of OR to center of lubrication zone | 6,5 mm |
d - Shaft diameter | 28,575 mm |
D - Outer diameter of OR | 72 mm |
G - Set screw size | 1/4-28UNF |
m - Distance to set screw | 6 mm |
r - Radius Inner Ring | 1.5 |
S - Distance front side/bearing centre | 17 mm |
f0 - Factor | 13 |
SW - Wrench size | 3,175 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 27 kN |
C0 - Static load rating | 15,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,58 kg |
Recommended tightening torque for set screw | 3,7 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,054 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,946 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 3,99 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 1,995 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,382 Hz |