
Spherical outer diameter, fixing by socket set screw, seal with slinger
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| B - Width of Inner Ring | 61 mm |
| C - Width of Outer Ring | 32 mm |
| C1 - Distance center of OR to center of lubrication zone | 9,9 mm |
| d - Shaft diameter | 50 mm |
| D - Outer diameter of OR | 110 mm |
| G - Set screw size | M10x1,5 |
| m - Distance to set screw | 12 mm |
| r - Radius Inner Ring | 2 |
| S - Distance front side/bearing centre | 22 mm |
| f0 - Factor | 13 |
| SW - Wrench size | 5 mm |

| PRODUCT PERFORMANCE | | C - Dynamic load rating | 61,75 kN |
| C0 - Static load rating | 37,8 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | | Mass | 1,7 kg |
| Recommended tightening torque for set screw | 22 N-m |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 3,053 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 4,947 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 3,989 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 1,994 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,382 Hz |