Spherical outer diameter with locking pin, fixing by socket set screw, seal with slinger, for low-temp. applications
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 112 mm |
C - Width of Outer Ring | 57 mm |
C1 - Distance center of OR to center of lubrication zone | 20 mm |
d - Shaft diameter | 105 mm |
D - Outer diameter of OR | 225 mm |
G - Set screw size | M18x1,5 |
m - Distance to set screw | 18 mm |
r - Radius Inner Ring | 3 |
S - Distance front side/bearing centre | 44 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 9 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 182 kN |
C0 - Static load rating | 155 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 12,2 kg |
Recommended tightening torque for set screw | 75 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,076 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,924 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,1 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,05 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,385 Hz |