Spherical outer diameter with locking pin, fixing by socket set screw, triple lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 126 mm |
C - Width of Outer Ring | 64 mm |
C1 - Distance center of OR to center of lubrication zone | 22 mm |
d - Shaft diameter | 120 mm |
D - Outer diameter of OR | 260 mm |
G - Set screw size | M18x1,5 |
m - Distance to set screw | 18 mm |
r - Radius Inner Ring | 3 |
S - Distance front side/bearing centre | 51 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 9 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 228 kN |
C0 - Static load rating | 208 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 18,5 kg |
Recommended tightening torque for set screw | 75 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,098 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,902 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,207 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,104 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,387 Hz |