Spherical outer diameter with locking pin, fixing by socket set screw, triple lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 135 mm |
C - Width of Outer Ring | 68 mm |
C1 - Distance center of OR to center of lubrication zone | 23 mm |
d - Shaft diameter | 130 mm |
D - Outer diameter of OR | 280 mm |
G - Set screw size | M20x1,5 |
m - Distance to set screw | 20 mm |
r - Radius Inner Ring | 4 |
S - Distance front side/bearing centre | 54 mm |
f0 - Factor | 13.5 |
SW - Wrench size | 10 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 252 kN |
C0 - Static load rating | 242 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 23 kg |
Recommended tightening torque for set screw | 120 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,133 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,867 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,395 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,198 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,392 Hz |