Spherical outer diameter with locking pin, fixing by socket set screw, seal with slinger, for low-temp. applications
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 135 mm |
C - Width of Outer Ring | 68 mm |
C1 - Distance center of OR to center of lubrication zone | 23 mm |
d - Shaft diameter | 130 mm |
D - Outer diameter of OR | 280 mm |
G - Set screw size | M20x1,5 |
m - Distance to set screw | 20 mm |
r - Radius Inner Ring | 4 |
S - Distance front side/bearing centre | 54 mm |
f0 - Factor | 13.5 |
SW - Wrench size | 10 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 252 kN |
C0 - Static load rating | 242 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 23 kg |
Recommended tightening torque for set screw | 120 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,133 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,867 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,395 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,198 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,392 Hz |