Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC201-08G2T04
- C204
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 20 mm |
A3 - Centering depth / chamfer dimension | 1,5 mm |
B - Width of Inner Ring | 31 mm |
d - Shaft diameter | 12,7 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 72 mm |
S - Distance front side/bearing centre | 12,7 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 12,8 kN |
C0 - Static load rating | 6,65 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,51 kg |
Recommended tightening torque for set screw | 3,7 N-m |