Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC201G2T04
- C204
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 20 mm |
| A3 - Centering depth / chamfer dimension | 1,5 mm |
| B - Width of Inner Ring | 31 mm |
| d - Shaft diameter | 12 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 72 mm |
| S - Distance front side/bearing centre | 12,7 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 12,8 kN |
| C0 - Static load rating | 6,65 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,51 kg |
| Recommended tightening torque for set screw | 5,5 N-m |