Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC202G2
- C204
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 20 mm |
A3 - Centering depth / chamfer dimension | 1,5 mm |
B - Width of Inner Ring | 31 mm |
d - Shaft diameter | 15 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 72 mm |
S - Distance front side/bearing centre | 12,7 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 12,8 kN |
C0 - Static load rating | 6,65 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,5 kg |
Recommended tightening torque for set screw | 5,5 N-m |