Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC212-36G2T04
- C212
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 38 mm |
| A3 - Centering depth / chamfer dimension | 2 mm |
| B - Width of Inner Ring | 65,1 mm |
| d - Shaft diameter | 57,15 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 130 mm |
| S - Distance front side/bearing centre | 25,4 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 52,5 kN |
| C0 - Static load rating | 32,8 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 2,67 kg |
| Recommended tightening torque for set screw | 16,8 N-m |