Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- C326
- UC326G2T20
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 100 mm |
| A3 - Centering depth / chamfer dimension | 3,5 mm |
| B - Width of Inner Ring | 135 mm |
| d - Shaft diameter | 130 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 340 mm |
| S - Distance front side/bearing centre | 54 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 252 kN |
| C0 - Static load rating | 242 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 43,9 kg |
| Recommended tightening torque for set screw | 120 N-m |