Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 100 mm |
A3 - Centering depth / chamfer dimension | 4,5 mm |
B - Width of Inner Ring | 145 mm |
d - Shaft diameter | 140 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 360 mm |
S - Distance front side/bearing centre | 59 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 275 kN |
C0 - Static load rating | 272 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 50,8 kg |
Recommended tightening torque for set screw | 120 N-m |