Grey cast housing, radial insert ball bearing with socket set screws,triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 96 mm |
A1 - Housing foot height / flange height | 35 mm |
A2 - Total height from mounting surface | 131 mm |
B - Width of Inner Ring | 117 mm |
d - Shaft diameter | 110 mm |
e - Distance mounting surface to bearing center | 60 mm |
G - Grease fitting | M10x1 |
J - Mounting holes distance | 266 mm |
L - Housing width / diameter | 340 mm |
N - Mounting hole dimension | 41 mm |
S - Distance front side/bearing centre | 46 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 205 kN |
C0 - Static load rating | 178 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 34,4 kg |
Recommended tightening torque for set screw | 75 N-m |