Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC322G2T04
- F322
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 96 mm |
| A1 - Housing foot height / flange height | 35 mm |
| A2 - Total height from mounting surface | 131 mm |
| B - Width of Inner Ring | 117 mm |
| d - Shaft diameter | 110 mm |
| e - Distance mounting surface to bearing center | 60 mm |
| G - Grease fitting | M10x1 |
| J - Mounting holes distance | 266 mm |
| L - Housing width / diameter | 340 mm |
| N - Mounting hole dimension | 41 mm |
| S - Distance front side/bearing centre | 46 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 205 kN |
| C0 - Static load rating | 178 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 34,4 kg |
| Recommended tightening torque for set screw | 75 N-m |