Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 110 mm |
A1 - Housing foot height / flange height | 40 mm |
A2 - Total height from mounting surface | 140 mm |
B - Width of Inner Ring | 126 mm |
d - Shaft diameter | 120 mm |
e - Distance mounting surface to bearing center | 65 mm |
G - Grease fitting | M10x1 |
J - Mounting holes distance | 290 mm |
L - Housing width / diameter | 370 mm |
N - Mounting hole dimension | 41 mm |
S - Distance front side/bearing centre | 51 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 228 kN |
C0 - Static load rating | 208 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 48,73 kg |
Recommended tightening torque for set screw | 75 N-m |