Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- F328
- UC328G2T20
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 125 mm |
| A1 - Housing foot height / flange height | 55 mm |
| A2 - Total height from mounting surface | 161 mm |
| B - Width of Inner Ring | 145 mm |
| d - Shaft diameter | 140 mm |
| e - Distance mounting surface to bearing center | 75 mm |
| G - Grease fitting | M10x1 |
| J - Mounting holes distance | 350 mm |
| L - Housing width / diameter | 450 mm |
| N - Mounting hole dimension | 41 mm |
| S - Distance front side/bearing centre | 59 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 275 kN |
| C0 - Static load rating | 272 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 83,88 kg |
| Recommended tightening torque for set screw | 120 N-m |