
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing height | 34 mm |
Total height (A0) | 44,4 mm |
Flange thickness (A1) | 26 mm |
Distance from mounting surface to raceway (A2) | 11 mm |
Centering height (A3) | 8 mm |
Insert IR width (B) | 42,9 mm |
Bore dia. (shaft diameter) | 35 |
H3 - Centering dia | 90 mm |
Pitch dia. of attachment bolt holes (J) | 110 mm |
Distance of attachment bolt holes (FC2, FCX, FCG2) (J1) | 77,8 mm |
Overall length (L) | 135 mm |
Dia. of attachment bolt hole (N) | 14 mm |
Distance IR face - middle of bearing raceway (S) | 17,5 mm |
OTHER FEATURES | |
---|---|
Mass | 1,6 kg |