
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FC212D1
- UC212D1
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing height | 48 mm |
| Total height (A0) | 68,7 mm |
| Flange thickness (A1) | 36 mm |
| Distance from mounting surface to raceway (A2) | 17 mm |
| Centering height (A3) | 12 mm |
| Insert IR width (B) | 65,1 mm |
| Bore dia. (shaft diameter) | 60 |
| H3 - Centering dia | 135 mm |
| Pitch dia. of attachment bolt holes (J) | 160 mm |
| Distance of attachment bolt holes (FC2, FCX, FCG2) (J1) | 113,1 mm |
| Overall length (L) | 195 mm |
| Dia. of attachment bolt hole (N) | 19 mm |
| Distance IR face - middle of bearing raceway (S) | 25,4 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 4,9 kg |