Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC214G2
- FCE214
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 33 mm |
| A1 - Housing foot height / flange height | 18 mm |
| A2 - Total height from mounting surface | 44,4 mm |
| A3 - Centering depth / chamfer dimension | 6 mm |
| B - Width of Inner Ring | 74,6 mm |
| d - Shaft diameter | 70 mm |
| G - Grease fitting | R1/8" |
| H3 - Centering dia | 150 mm |
| J - Mounting holes distance | 177 mm |
| L - Housing width / diameter | 215 mm |
| N - Mounting hole dimension | 18 mm |
| S - Distance front side/bearing centre | 30,2 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 62 kN |
| C0 - Static load rating | 45 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 5,06 kg |
| Recommended tightening torque for set screw | 33 N-m |