Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC218-56G2T04
- FCE218
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 37 mm |
| A1 - Housing foot height / flange height | 22,5 mm |
| A2 - Total height from mounting surface | 60,3 mm |
| A3 - Centering depth / chamfer dimension | 3 mm |
| B - Width of Inner Ring | 96 mm |
| d - Shaft diameter | 88,9 mm |
| e - Distance mounting surface to bearing center | 4 mm |
| G - Grease fitting | R1/8" |
| H3 - Centering dia | 190 mm |
| J - Mounting holes distance | 220 mm |
| L - Housing width / diameter | 265 mm |
| N - Mounting hole dimension | 23 mm |
| S - Distance front side/bearing centre | 39,7 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 96 kN |
| C0 - Static load rating | 71,5 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 9,96 kg |
| Recommended tightening torque for set screw | 33,9 N-m |