Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC215-48G2T04
- FE215
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 59 mm |
| A1 - Housing foot height / flange height | 20 mm |
| A2 - Total height from mounting surface | 85,8 mm |
| B - Width of Inner Ring | 77,8 mm |
| d - Shaft diameter | 76,2 mm |
| e - Distance mounting surface to bearing center | 41,3 mm |
| G - Grease fitting | R1/8" |
| J - Mounting holes distance | 153 mm |
| L - Housing width / diameter | 197 mm |
| N - Mounting hole dimension | 23 mm |
| S - Distance front side/bearing centre | 33,3 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 66 kN |
| C0 - Static load rating | 49,5 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 6,18 kg |
| Recommended tightening torque for set screw | 27,1 N-m |