
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FL320D1
- UC320D1
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing height | 94 mm |
| Total height (A0) | 125 mm |
| Flange thickness (A1) | 40 mm |
| Distance from mounting surface to raceway (A2) | 59 mm |
| Insert IR width (B) | 108 mm |
| Bore dia. (shaft diameter) | 100 |
| Distance of attachment bolt holes (J) | 360 mm |
| Overall length (L) | 270 mm |
| Dia. of attachment bolt hole (N) | 44 mm |
| Distance IR face - middle of bearing raceway (S) | 42 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 26 kg |