Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC326G2
- FL326
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 115 mm |
A1 - Housing foot height / flange height | 50 mm |
A2 - Total height from mounting surface | 146 mm |
B - Width of Inner Ring | 135 mm |
d - Shaft diameter | 130 mm |
e - Distance mounting surface to bearing center | 65 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 550 mm |
J - Mounting holes distance | 460 mm |
L - Housing width / diameter | 360 mm |
N - Mounting hole dimension | 47 mm |
S - Distance front side/bearing centre | 54 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 252 kN |
C0 - Static load rating | 242 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 56,34 kg |
Recommended tightening torque for set screw | 120 N-m |