Grey cast housing, radial insert ball bearing with socket set screws,triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC318-56G2L3
- FS318
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 76 mm |
| A1 - Housing foot height / flange height | 30 mm |
| A2 - Total height from mounting surface | 80 mm |
| A4 - Housing height from mounting surface | 56 mm |
| B - Width of Inner Ring | 96 mm |
| d - Shaft diameter | 88,9 mm |
| e - Distance mounting surface to bearing center | 24 mm |
| G - Grease fitting | M10x1 |
| H3 - Centering dia | 240 mm |
| J - Mounting holes distance | 216 mm |
| L - Housing width / diameter | 280 mm |
| N - Mounting hole dimension | 35 mm |
| S - Distance front side/bearing centre | 40 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 143 kN |
| C0 - Static load rating | 108 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 21,43 kg |
| Recommended tightening torque for set screw | 54,5 N-m |