Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC328G2
- FS328
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 125 mm |
| A1 - Housing foot height / flange height | 55 mm |
| A2 - Total height from mounting surface | 131 mm |
| A4 - Housing height from mounting surface | 95 mm |
| B - Width of Inner Ring | 145 mm |
| d - Shaft diameter | 140 mm |
| e - Distance mounting surface to bearing center | 45 mm |
| G - Grease fitting | M10x1 |
| H3 - Centering dia | 400 mm |
| J - Mounting holes distance | 350 mm |
| L - Housing width / diameter | 450 mm |
| N - Mounting hole dimension | 41 mm |
| S - Distance front side/bearing centre | 59 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 275 kN |
| C0 - Static load rating | 272 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 92,7 kg |
| Recommended tightening torque for set screw | 120 N-m |