Grey cast housing, radial insert ball bearing with socket set screws,triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC310-31G2L3
- P310
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 75 mm |
A1 - Housing top width | 48 mm |
B - Width of Inner Ring | 61 mm |
d - Shaft diameter | 49,213 mm |
G - Grease fitting | M6x1 |
H - Distance mounting base to centerline spheric. seating diam. | 75 mm |
H1 - Housing foot height | 27 mm |
H2 - Housing height | 143 mm |
J - Mounting holes distance | 212 mm |
L - Housing length | 275 mm |
L1 - Housing foot length | 75 mm |
N - Mounting hole dimension | 20 mm |
N1 - Mounting hole length | 35 mm |
S - Distance front side/bearing centre | 22 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 62 kN |
C0 - Static load rating | 37,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 6,18 kg |
Recommended tightening torque for set screw | 27,1 N-m |