Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC310G2T04
- P310
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 75 mm |
A1 - Housing top width | 48 mm |
B - Width of Inner Ring | 61 mm |
d - Shaft diameter | 50 mm |
G - Grease fitting | M6x1 |
H - Distance mounting base to centerline spheric. seating diam. | 75 mm |
H1 - Housing foot height | 27 mm |
H2 - Housing height | 143 mm |
J - Mounting holes distance | 212 mm |
L - Housing length | 275 mm |
L1 - Housing foot length | 75 mm |
N - Mounting hole dimension | 20 mm |
N1 - Mounting hole length | 35 mm |
S - Distance front side/bearing centre | 22 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 62 kN |
C0 - Static load rating | 37,8 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 6,15 kg |
Recommended tightening torque for set screw | 33 N-m |