Grey cast housing, radial insert ball bearing with socket set screws,triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC311G2L3
- P311
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 80 mm |
| A1 - Housing top width | 51 mm |
| B - Width of Inner Ring | 66 mm |
| d - Shaft diameter | 55 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 80 mm |
| H1 - Housing foot height | 30 mm |
| H2 - Housing height | 154 mm |
| J - Mounting holes distance | 236 mm |
| L - Housing length | 310 mm |
| L1 - Housing foot length | 85 mm |
| N - Mounting hole dimension | 20 mm |
| N1 - Mounting hole length | 38 mm |
| S - Distance front side/bearing centre | 25 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 71,5 kN |
| C0 - Static load rating | 44,8 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 7,5 kg |
| Recommended tightening torque for set screw | 33 N-m |