Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- P314
- UC314G2T20
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 90 mm |
A1 - Housing top width | 60 mm |
B - Width of Inner Ring | 78 mm |
d - Shaft diameter | 70 mm |
G - Grease fitting | M10x1 |
H - Distance mounting base to centerline spheric. seating diam. | 95 mm |
H1 - Housing foot height | 35 mm |
H2 - Housing height | 187 mm |
J - Mounting holes distance | 280 mm |
L - Housing length | 360 mm |
L1 - Housing foot length | 105 mm |
N - Mounting hole dimension | 27 mm |
N1 - Mounting hole length | 40 mm |
S - Distance front side/bearing centre | 33 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 104,26 kN |
C0 - Static load rating | 68 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 12,95 kg |
Recommended tightening torque for set screw | 33 N-m |