Grey cast housing, radial insert ball bearing with socket set screws,triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC316G2L3
- P316
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 110 mm |
| A1 - Housing top width | 66 mm |
| B - Width of Inner Ring | 86 mm |
| d - Shaft diameter | 80 mm |
| G - Grease fitting | M10x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 106 mm |
| H1 - Housing foot height | 40 mm |
| H2 - Housing height | 210 mm |
| J - Mounting holes distance | 300 mm |
| L - Housing length | 400 mm |
| L1 - Housing foot length | 110 mm |
| N - Mounting hole dimension | 27 mm |
| N1 - Mounting hole length | 40 mm |
| S - Distance front side/bearing centre | 34 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 122,85 kN |
| C0 - Static load rating | 86,5 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 18,87 kg |
| Recommended tightening torque for set screw | 42 N-m |