
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC318D1
- P318D1
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing width | 110 mm |
| Insert IR width (B) | 96 mm |
| Bore dia. (shaft diameter) | 90 |
| h - Bearing center height | 118 mm |
| H1 - Housing foot height | 45 mm |
| H2 - Housing height | 235 mm |
| Distance of attachment bolt holes (J) | 330 mm |
| L - Housing length | 430 mm |
| L1 - Housing foot length | 120 mm |
| u - Mounting hole (width) | 33 mm |
| N1 - Mounting hole length | 45 mm |
| Distance IR face - middle of bearing raceway (S) | 40 mm |
| Mounting bolt size (-) | 27 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 22 kg |