
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC319D1
- P319D1
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing width | 120 mm |
| Insert IR width (B) | 103 mm |
| Bore dia. (shaft diameter) | 95 |
| h - Bearing center height | 125 mm |
| H1 - Housing foot height | 45 mm |
| H2 - Housing height | 250 mm |
| Distance of attachment bolt holes (J) | 360 mm |
| L - Housing length | 470 mm |
| L1 - Housing foot length | 125 mm |
| u - Mounting hole (width) | 36 mm |
| N1 - Mounting hole length | 50 mm |
| Distance IR face - middle of bearing raceway (S) | 41 mm |
| Mounting bolt size (-) | 30 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 26 kg |