Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- P320
- UC320-64G2T20
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 120 mm |
A1 - Housing top width | 81 mm |
B - Width of Inner Ring | 108 mm |
d - Shaft diameter | 101,6 mm |
G - Grease fitting | M10x1 |
H - Distance mounting base to centerline spheric. seating diam. | 140 mm |
H1 - Housing foot height | 50 mm |
H2 - Housing height | 275 mm |
J - Mounting holes distance | 380 mm |
L - Housing length | 490 mm |
L1 - Housing foot length | 130 mm |
N - Mounting hole dimension | 36 mm |
N1 - Mounting hole length | 50 mm |
S - Distance front side/bearing centre | 42 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 171,6 kN |
C0 - Static load rating | 140 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 37,7 kg |
Recommended tightening torque for set screw | 54,5 N-m |