Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 140 mm |
A1 - Housing top width | 83 mm |
B - Width of Inner Ring | 117 mm |
d - Shaft diameter | 110 mm |
G - Grease fitting | M10x1 |
H - Distance mounting base to centerline spheric. seating diam. | 150 mm |
H1 - Housing foot height | 55 mm |
H2 - Housing height | 300 mm |
J - Mounting holes distance | 400 mm |
L - Housing length | 520 mm |
L1 - Housing foot length | 135 mm |
N - Mounting hole dimension | 40 mm |
N1 - Mounting hole length | 55 mm |
S - Distance front side/bearing centre | 46 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 205 kN |
C0 - Static load rating | 178 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 47,7 kg |
Recommended tightening torque for set screw | 75 N-m |