
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC322D1
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing width | 140 mm |
Insert IR width (B) | 117 mm |
Bore dia. (shaft diameter) | 110 |
h - Bearing center height | 150 mm |
H1 - Housing foot height | 55 mm |
H2 - Housing height | 300 mm |
Distance of attachment bolt holes (J) | 400 mm |
L - Housing length | 520 mm |
L1 - Housing foot length | 135 mm |
u - Mounting hole (width) | 40 mm |
N1 - Mounting hole length | 55 mm |
Distance IR face - middle of bearing raceway (S) | 46 mm |
Mounting bolt size (-) | 33 mm |
OTHER FEATURES | |
---|---|
Mass | 43 kg |